IR2114SS
Product details
-
Channels2
-
ConfigurationHalf-Bridge
-
FamilyHalf Bridge
-
Input Vcc range11.5 V to 20 V
-
Isolation TypeFunctional levelshift JI (Junction Isolated)
-
Output Current (Sink)3 A
-
Output Current (Source)2 A
-
QualificationIndustrial
-
Turn Off Propagation Delay440 ns
-
Turn On Propagation Delay440 ns
-
VBS UVLO (On)10.2 V
-
VBS UVLO (Off)9.3 V
-
VCC UVLO (On)10.2 V
-
VCC UVLO (Off)9.3 V
-
Voltage Class600 V
| Recommended | ||||
|
OPN
|
IR2114SSTRPBF | IR2114SSPBF | ||
| Product Status | active and preferred | not for new design | ||
| Infineon Package | ||||
| Package Name | N/A | N/A | ||
| Packing Size | 2000 | 2200 | ||
| Packing Type | TAPE & REEL | TUBE | ||
| Moisture Level | 3 | 3 | ||
| Moisture Packing | DRY | DRY | ||
| Lead-free | Yes | Yes | ||
| Halogen Free | No | No | ||
| RoHS Compliant | Yes | Yes | ||
| Country of Assembly (CoA) |
MY
|
MY
|
||
| Country of Diffusion (CoD) |
TW
|
TW,US
|
||
|
Infineon stock last updated:
|
ea.
in stock
|
|||
|
|
||||
|
|
|
|||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2000 |
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
MY
|
| Country of Diffusion (CoD) |
TW
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2200 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
TW,US
|
Features
- Floating channel up to 600 V
- Soft over-current shutdown
- Synch. signal to shutdown phases
- Integrated desat. detection circuit
- 2 stage turn on out. for di/dt cont
- Sep. pull-up/pull-down output pins
- Matched delay outputs
- Undervolt. lockout w. hysteresis b.
Benefits
- Soft over-current shutdown provides more controlled turn-off of the switch during faults
- Desaturation detection provides fast short-circuit protection of the switch
- Two-stage turn-on gives more controlled switching
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.