ID (@25°C) max63.3 A
-
IDpuls max228 A
-
MountingTHT
-
Operating Temperature range-40 °C to 150 °C
-
PackageTO247
-
PolarityN
-
Ptot max500 W
-
QG270 nC
-
QG (typ @10V) max270 nC
-
QualificationAutomotive
-
RDS (on) (@ Tj = 25°C) max48 mΩ
-
RDS (on) (@ Tj = 25°C)43 mΩ
-
RthJA max62 K/W
-
RthJC max0.25 K/W
-
Rth0.25 K/W
-
TechnologyCoolMOS™ CFDA
-
TopologyFull Bridge
-
VDS max650 V
-
VGS(th) max4.5 V
-
VGS(th) min3.5 V
| Recommended | ||
|
OPN
|
IPW65R048CFDAFKSA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | TO247 | |
| Packing Size | 240 | |
| Packing Type | TUBE | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
AT,DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TO247 |
| Packing Size | 240 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
AT,DE
|
Features
- CoolMOS™ 3 series
- low gate charge
- low stored energy in COSS
- low Qrr
- automotive qualification
- Fieldproven CoolMOS™ quality
- CoolMOS™ since 1998
Benefits
- higher switching frequencies
- high efficiency @ soft switching
- higher power density
- MOSFET suits hard & resonant topologies
Share in WeChat
Scan the QR code with your WeChat App to share this page.