not for new design
RoHS Compliant
Lead-free

IPLU300N04S4-1R1

40 V, N-Ch, 1.15 mΩ max, Automotive MOSFET, TOLL (10x12), OptiMOS™-T2
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPLU300N04S4-1R1
IPLU300N04S4-1R1
ea.

Product details

  • Budgetary Price €/1k
    1.42
  • ID (@25°C) max
    300 A
  • IDpuls max
    1200 A
  • Launch year
    2014
  • Operating Temperature
    -55 °C to 175 °C
  • Package
    TOLL (PG-HSOF-8-1)
  • Planned to be available until at least
    2029
  • Polarity
    N
  • Ptot max
    300 W
  • QG (typ @10V)
    116 nC
  • QG (typ @10V) max
    151 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    1.15 mΩ
  • RthJC max
    0.5 K/W
  • Technology
    OptiMOS™-T2
  • VDS max
    40 V
  • VGS(th)
    3 V
OPN
IPLU300N04S41R1XTMA1
Product Status not for new design
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Features

  • N-channel - Enhancement mode
  • Automotive AEC Q101 qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green product (RoHS compliant)
  • 100% Avalanche tested
  • Ultra low RDS(on)
  • PPAP capable device

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }