- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
Product details
-
EncryptionNo
-
ICC max2.3 mA
-
LanguageSPICE
-
MountingSMT
-
Operating Temperature range-40 °C to 130 °C
-
Output Current TypeMOSFET Gate Driver
-
PackagePG-DSO-8
-
Product CategoryAC-DC Power Conversion
-
VCC range10.5 V to 24 V
| Recommended | ||
|
OPN
|
ICE2QS03GXUMA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
MY
|
Features
- 500V startup cell for IC self power supply during various states,
- digital frequency reduction with decreasing load for higher efficiency
- active burst mode operation for ultra-low standby power (<1W @ 0.5W load)
- cycle by cylce peak current limitation, maximum output power limitation with input voltage compensation
- extensive protection features to protect the IC and the system from various fault conditions e.g. output OVP latch, VCC OVP/UVP, OLP, Output OVP, Short-winding, etc.
Benefits
- Higher efficiency
- Low EMI noiseL
- Low standby power, etc.
Share in WeChat
Scan the QR code with your WeChat App to share this page.