CL max6 pF
-
CL4.2 pF
-
Featuresbi-directional
-
GreenHalogen free, RoHS compliant
-
IEFT50 A
-
IPP3 A
-
IR max100 nA
-
IR1 nA
-
Protected Lines1
-
Rdyn (forward)0.27 Ω
-
Rdyn (reverse)0.27 Ω
-
Target ApplicationAudio interfaces, Button, Keypad
-
Vcl typ. reverse (TLP 16A)23.5 V
-
Vcl typ. reverse (TLP 30A)27 V
-
VESD range-16 kV to 16 kV
-
VWM range-18 V to 18 V
| Recommended | ||
|
OPN
|
ESD249B1W0201E6327XTSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 15000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 15000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
DE
|
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.