BTT6080-1ERL
Active and preferred
RoHS Compliant
Lead-free

BTT6080-1ERL

RDS(on) @ Tj = 25°C: 75 mΩ | adjustable current limitation |1 channel| Vs(max) = 48V | ISO 26262-ready

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTT6080-1ERL
BTT6080-1ERL


Product details

  • Certifications
    ISO 26262-ready
  • Channels
    1
  • Classification
    ISO 26262-ready
  • Diagnostics
    Current Sense
  • Family
    PROFET™ + 24V
  • IL Nominal Current
    2.5 A
  • Load Current
    2.5 A
  • Mounting
    SMT
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Qualification
    Automotive
  • Recommended Operating Voltage range
    3.8 V to 48 V
  • toff (Turn OFF time) max
    150 µs
  • ton (Turn ON time) max
    150 µs

OPN
BTT60801ERLXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2040
Launch Date 12/2024
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2040
Launch Date 12/2024
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
The BTT6080-1ERL, as part of the PROFET™ + 24 family, features an inbuilt adjustable overcurrent limitation for safeguarding sensitive  loads and supply line wires from abnormal currents.This 75 mΩ single-channel device is fitted for switching large capacitive loads. It comes in a TDSO-14 package and is footprint compatible with family members, offering protection and diagnostic functions for itself, attached loads and power net.

Features

  • RDS(on) of 75 mΩ (typical)
  • Up to 48 V operating voltage
  • 1 channel
  • Adjustable Current limitation
  • Capacitive load switching
  • Self-protection & diagnosis
  • Analog current sense
  • Enhanced energy capability
  • Automotive qualified, AEC-Q100
  • ISO 26262-ready
  • TDSO-14 package
  • Footprint compatible with PROFET™ + 24V

Benefits

  • Flexible current limit thresholds
  • Easy adjustment of overcurrent limit
  • Integrated wire protection - without µC
  • Protect load supply line wires
  • Protect sensitive input filters
  • Allows safe switching of big capacitors
  • No external pre-charge circuit
  • Prevents overdimensioning of the switch
  • Supporting evaluation acc. to ISO 26262

Applications

Documents

Design resources

Developer community