BTS50010-1TAE
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
DiagnosticsSense
-
FamilyPower PROFET™ 12V
-
IL (Short Circuit Current)250 A
-
Load Current48 A
-
MountingSMD
-
Nominal Load Current per channel48 A
-
Operating Temperature range-40 °C to 150 °C
-
Planned to be available until at least2039
-
Ptot max200 W
-
QualificationAutomotive
-
Recommended Operating Voltage range5.5 V to 28 V
-
toff (Turn OFF time) max735 µs
-
ton (Turn ON time) max700 µs
| Recommended | ||
|
OPN
|
BTS500101TAEATMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
MY
|
Features
- One channel device
- Output peak current up to 250 A
- Wide range logic input signal 3.3/5/12 V
- Embedded diagnostic & protection feature
- Load current measurement
- Electrostatic discharge protection (ESD)
- Very low leakage and stand-by current
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- High mechanical & electrical reliability
- Increased system robustness
- Space savings due to small form factor
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.