- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
BTN9990LV
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ClassificationISO 26262-ready
-
Control InterfaceDirect
-
FamilyMOTIX™ single half-bridge ICs
-
Over current detection min75 A
-
Planned to be available until at least2037
-
QualificationAutomotive
-
RDSON_H(typ)3.5 mΩ
-
RDSON_L(typ)1.8 mΩ
-
Supply Voltage absolute max ratings40 V
-
Supply Voltage range8 V to 18 V
-
Temperature range-40 °C to 150 °C
| Recommended | ||
|
OPN
|
BTN9990LVAUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
MY
|
Features
- Supply voltage: 8-18V (up to 40V)
- Typ. 9.7 mΩ path resistance
- Low 3.3µA quiescent current
- Protection: overcurrent, UV, OT
- 75 A min overcurrent detection
- 8 selectable slew rates
- UV with recovery delay
- AEC-Q100/Q006 Grade 1)
Benefits
- Integrated PMOS, NMOS, and Driver IC
- Higher system reliability
- Integrated diagnosis & protection
- Half- & full-bridge support
- Otimizes PCB layout
- No charge pump, low EMI
- Easy thermal protection
Share in WeChat
Scan the QR code with your WeChat App to share this page.