- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
BTN8962TA
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ClassificationQM
-
Control InterfaceDirect
-
FamilyMOTIX™ single half-bridge ICs
-
Over current detection min30 A
-
Planned to be available until at least2032
-
QualificationAutomotive
-
RDSON_H(typ)6.7 mΩ
-
RDSON_L(typ)7.5 mΩ
-
Supply Voltage absolute max ratings40 V
-
Supply Voltage range8 V to 18 V
-
Temperature range-40 °C to 150 °C
| Recommended | ||
|
OPN
|
BTN8962TAAUMA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
AT,MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
AT,MY
|
Features
- Path resistance of max. 30.3 mΩ @ 150 °C
- Low-side: max. 16.9 mΩ @ 150 °C
- Enhanced switching for reduced switching
- Capable for high PWM frequency combined
- Low quiescent current of typ. 7μA @ 25°C
- Switched mode current limitation
- Current limitation level of 30 A min.
- Status flag diagnosis
- Overtemp shutdown with latch behaviour
- Undervoltage shut down
- Driver circuit with logic level inputs
- Adjustable slew rates for optimized EMI
Benefits
- Integrated MOSFETs
- High current output control
- Easy thermal protection
- Cost optimized design
- Flexible configuration
- Integrated diegnosis & protection
- AEC qualified
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.