- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
BTM9011EP
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ClassificationISO 26262-ready
-
Control Interface8-bits SPI
-
FamilyMOTIX™ full-bridge ICs
-
Over current detection min10 A
-
Planned to be available until at least2039
-
QualificationAutomotive
-
RDSON_H(typ)87.5 mΩ
-
RDSON_L(typ)87.5 mΩ
-
Supply Voltage absolute max ratings40 V
-
Supply Voltage range7 V to 18 V
| Recommended | ||
|
OPN
|
BTM9011EPXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2a | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2a |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
DE
|
Features
- Supply voltage at 7 V to 18 V
- Extended supply voltage 4.5 V - 40 V
- Current limitation of minimum 10A
- PWM operation up to 20kHz
- AEC-Q100 qualified (Grade 1)
- Adjustable slew rate at 2 levels
- Internal charge pump
- Half-bridge independent mode
- Current sense and error flag pin
- Current sense for high side and low side
- On-state open load detection
- SPI interface
Benefits
- Small package with very low pin count
- No need for external capacitors
- Costs savings
- Enhanced thermal conduction, exposed pad
- More flexible half bridge control
- Optimized EMC performance
Applications
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.