- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
fT45 GHz
-
Gmax28 dB @900 MHz
-
IC max45 mA
-
NFmin0.45 dB @900 MHz
-
OIP325 dBm
-
OP1dB11 dBm
-
PackageTSFP-4
-
Ptot160 mW
-
VCEO max4 V
|
OPN
|
BFP740FH6327XTSA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE
|
Features
- Low noise figure NFmin = 1 dB at 5.5 GHz, 3 V, 6 mA
- High gain Gms: 21 dB at 5.5 GHz, 3 V, 15 mA
- OIP3 = 24 dBm at 5.5 GHz, 3 V, 15 mA
- Low profile and small form factor leadless package
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.