- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
2ED2410-EM
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ConfigurationHigh-side
-
FamilyEiceDRIVER™ APD
-
Input Vcc range3 V to 58 V
-
Isolation TypeNon-isolated
-
Output Current (Sink)1.4 A
-
Output Current (Source)0.175 A
-
Planned to be available until at least2034
-
QualificationAutomotive
-
Turn Off Propagation Delay4 µs
-
Turn On Propagation Delay4 µs
-
Voltage Class75 V
| Recommended | ||
|
OPN
|
2ED2410EMXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2a | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2035 | |
| Launch Date | 07/2022 | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2a |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2035 |
| Launch Date | 07/2022 |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
MY
|
Features
- Extended supply voltage range: 3 - 58 V
- 2 drivers: 3Ω pull-down, 50Ω pull-up
- Two bi-dir. high-side current sense
- Channel control and diagnostic via pins
- Ext. temp measurement interface
- Gate undervoltage lock-out (UVLO)
- AEC-Q100 qualification
Benefits
- Supports back-to-back MOSFET topologies
- Low op I idle mode 50 µA
- Adj overcurrent/short-circuit protection
- Versatile comparator to implement:
- Adjustable I-t wire protection
- Adjustable over/undervoltage protection
- Adjustable overtemperature protection
- ISO26262-Support integr'r HWeval
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.