- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
2ED1324S12P
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels2
-
ConfigurationHalf-Bridge
-
Input Vcc min13 V
-
Isolation TypeFunctional levelshift SOI (Silicon On Insulator)
-
Output Current (Source)2.3 A
-
Output Current (Sink)2.3 A
-
Product Name2ED1324S12P
-
QualificationIndustrial
-
Turn Off Propagation Delay500 ns
-
Turn On Propagation Delay500 ns
-
VBS UVLO (Off)11.3 V
-
VBS UVLO (On)12.2 V
-
VCC UVLO (Off)11.3 V
-
VCC UVLO (On)12.2 V
-
Voltage Class1200 V
|
OPN
|
2ED1324S12PXUMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
ID
|
| Country of Diffusion (CoD) |
MY
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
ID
|
| Country of Diffusion (CoD) |
MY
|
Features
- Unique thin-film (SOI)-technology
- Floating channel for bootstrap op.
- Max. boots. volt. (VB node) +1225 V
- Operating voltages < + 1200 V
- Negative VS transient vol. immunity
- 2.3 A/2.3 A peak output source/sink
- Integrated over-current protection
- ± 5% high accu. reference threshold
- Less than 1 us over-current sens
- Integrated Active Miller Clamp
- Integr. short circuit clamp functi.
- Integr. ultra-fast bootstrap diode
Benefits
- Integrated over-current protection provides faster protection of the switch
- Integrated active Miller clamp helps prevent parasitic turn-on
- Integrated bootstrap diode means smaller PCB area and lower BOM
Share in WeChat
Scan the QR code with your WeChat App to share this page.