- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
2ED1322S12M
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels2
-
ConfigurationHalf-Bridge
-
Input Vcc min13 V
-
Isolation TypeFunctional levelshift SOI (Silicon On Insulator)
-
Output Current (Source)2.3 A
-
Output Current (Sink)4.6 A
-
Product Name2ED1322S12M
-
QualificationIndustrial
-
Turn Off Propagation Delay500 ns
-
Turn On Propagation Delay500 ns
-
VBS UVLO (Off)11.3 V
-
VBS UVLO (On)12.2 V
-
VCC UVLO (Off)11.3 V
-
VCC UVLO (On)12.2 V
-
Voltage Class1200 V
|
OPN
|
2ED1322S12MXUMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
ID
|
| Country of Diffusion (CoD) |
MY
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
ID
|
| Country of Diffusion (CoD) |
MY
|
Features
- Floating channel for bootstrap op.
- Max. boots. volt. (VB node) +1225 V
- Operating voltages < + 1200 V
- Negative VS transient vol. immunity
- 2.3 A/4.6 A peak output source/sink
- Integrated over-current protection
- ± 5% high accu. reference threshold
- Less than 1 us over-current sens
- Integr. ultra-fast bootstrap diode
- Dead-time & shoot-through preventi.
- Enable, Fault & programmable Fault
- Logic operational < –8 V on VS Pin
Benefits
- Reduced BOM cost
- Smaller PCB space
- Design flexibility
- Increased reliability/robustness
- 50% lower level shift losses leads
- Lower temperature operation
- Higher reliability
- Latch-up immune increased reliability
- Fast & accurate over-current protection
- Provides space and cost savings
- Protects the switches
- Protection at low supply voltage
Share in WeChat
Scan the QR code with your WeChat App to share this page.