- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
1EDN7136G
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationHigh-side
-
Isolation TypeNon-isolated
-
Output Current1 A
-
Output Current (Sink)1 A
-
Output Current (Source)1 A
-
PackagePG-VSON-10
-
QualificationIndustrial
-
Turn Off Propagation Delay105 ns
-
Turn On Propagation Delay105 ns
-
Voltage Class200 V
|
OPN
|
1EDN7136GXTMA1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
DE
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
DE
|
Features
- 52mW idle power and >80% eff @2W 8Ω
- Inductor-less output filtering
- Excellent EMI performance
- 0.03% low THD+N, 52μVrms AW noise
- 2x BTL, 1x PBTL
- Volume control and peak limiter
Benefits
- Truly differential input reduces false triggering from ground bounce
- Active Miller clamp helps prevent parasitic turn-on
- Adjustable charge pump gives flexibility to adapt the gate drive to the switch
- Flexible high- or low-side drive
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.