- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
1EDI3051AS
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationHigh-side
-
FamilyEiceDRIVER™ isolated gate driver ICs for EV
-
Input Vcc range4.55 V to 5.5 V
-
Isolation TypeGalvanic isolation - Reinforced
-
Output Current (Sink)20 A
-
Output Current (Source)20 A
-
Planned to be available until at least2038
-
QualificationAutomotive
-
Turn Off Propagation Delay60 ns
-
Turn On Propagation Delay60 ns
-
Voltage Class1200 V
|
OPN
|
1EDI3051ASXUMA1 |
|---|---|
| Product Status | on request |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
ID
|
| Country of Diffusion (CoD) |
DE
|
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
ID
|
| Country of Diffusion (CoD) |
DE
|
Features
- For IGBTs/SiC-MOSFETs up to 1200 V
- Integrated SPI functionality
- CMTI up to 150 V/ns up to 1000 V
- 6.8 kV reinforced insulation (DIN VDE)
- Integrated booster (up to 20 A peak)
- Integr. flyback controller (2% acc.)
- Safety inputs on both sides
- Propagation delay 60 ns typical
- Integrated dual 12-Bit ADC
- Redundant DESAT and OCP protection
- Gate and output stage monitoring
- ISO26262 SEooC for safety up to ASIL B
Benefits
- High configurability
- Easy platform development
- Supports highest system efficiency
- Saving the ext. isolated power supply
- Supports ASIL D on system level
- Easy FMEDA analysis
- Easy system safety architecture
- Dual monitoring for parallel switches
- Dual clamping for parallel switches
- AEC-Q100 qualified
- Compact DSO-36 fine pitch package
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.