1ED44173N01B
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationLow-side
-
Input Vcc range8.6 V to 25 V
-
Isolation TypeNon-isolated
-
Output Current (Source)2.6 A
-
Output Current (Sink)2.6 A
-
PackagePG-SOT23-6
-
Product Name1ED44173N01B
-
QualificationIndustrial
-
Turn Off Propagation Delay34 ns
-
Turn On Propagation Delay34 ns
-
VBS UVLO (On)8 V
-
VBS UVLO (Off)7.3 V
-
VCC UVLO (On)8 V
-
VCC UVLO (Off)7.3 V
-
Voltage Class25 V
| Recommended | ||
|
OPN
|
1ED44173N01BXTSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE
|
Features
- -0.246 V over-current threshold
- Over-current detection
- Single pin fault output & enable
- Programmable fault clear time
- Under voltage lockout for MOSFETs
- CMOS Schmitt-triggere
Benefits
- Integrated over-current protection
- Single-pin fault output
- Enable function
- Space and cost savings
- OCP threshold tolerance of ±5%
- Provides accurate sensing
- Flexible fault clear time set-up
- Under-voltage lock out for protection
- Industry standard package
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.