Overview
The PSOC™ 4100T Plus family of Arm® Cortex®-M0+ microcontrollers, combines analog and digital blocks with Infineon’s high-performance Multi-Sense technology, which includes 5th genration CAPSENSE™, Inductive Sensing and Liquid level sensing. The PSOC 4100T Plus represents a significant upgrade to the PSOC 4 family, offering advanced HMI capabilities through Multi-Sense, enhanced ESD protection and improved clock accuracy.
Key Features
- 48 MHz Arm® Cortex®-M0+ CPU
- Up to 128KB FLASH / Up to 32KB SRAM
- 5thGen CAPSENSE with Multi-Sense
- 32 self/256mutual-capacitive inputs
- Up to 16 inductive inputs
- Hgh resolution liquid level sensing
- CAPSENSE™ Hover touch
- One 12-bit, 1-Msps SAR ADC
- Operating voltage: 1.71 V to 5.5 V
- Deep sleep mode at 8 µA
- 6 16-bit TCPWM, 2 serial, 3 UART
- Up to 53 GPIOs with Smart I/Os
Applications
Compare families
PSOC™ 4100T Plus Products
About
The PSOC™ 4100T Plus is an Arm Cortex-M0+ based microcontroller, featuring 128K flash and 32K SRAM, and equipped with Infineon's advanced Multi-Sense technology, which includes 5th Genetation CAPSENSE for capacitive sensing, Inductive Sensing for touch over metal, Liquid Level Sensing for monitoring fluid levels, and CAPSENSE-based Hover Touch for detecting touch through an airgap. This highly versatile device offers enhanced reliability with 3x ESD improvements compared to other PSoC 4 products, as well as a 1% IMO option for improved clock accuracy, supporting system-level synchronous communication. With its system control and HMI capabilities, the PSOC™ 4100T Plus can be used independently as a general-purpose microcontroller unit (MCU), as a specialized human-machine interface (HMI) MCU, or as a single chip solution for system control plus touch HMI, making it an ideal choice for a wide range of applications.
It provides an easy-to-implement upgrade path for PSOC™ 4100S and PSOC™ 4100S Plus based designs to take advantage of the 5th generation CAPSENSE™ and Multi-Sense. Designers can also upgrade from PSOC™ 4000T for more sensor inputs, and/or for higher memory requirements.
Ultra-low power:
One of the industry’s first always-on touch sensing features enables HMI operation with very low active and standby power consumption, enabling longer battery life on battery-powered products such as wearables and hearables.
Signal-to-noise ratio:
Best-in-class signal-to-noise ratio improves reliability, provides a seamless user experience, a faster refresh rate, and optimizes average power consumption.
Liquid tolerance: Reliable operation under wet and high moisture conditions prevents false activation from a variety of liquids, including highly conductive salty water.
Multi-sense:
Supports a combination of multiple sensing methods and a variety of user interfaces such as touch, slider, force-touch, proximity, finger-tracking, metal touch, hover touch. The Multi-Sense can also be used to design a high resolution liquid level sensor
Advanced proximity interface:
Long distance proximity detection up to 30 cm, proximity sensing with directivity, and proximity gestures through configurable gesture control.
• GET the CY8CPROTO-041TP to kickstart the evaluation of PSOC 4100T Plus MCU and capacitive sensing.
• Download ModusToolbox™ software
• Read our application note: AN79953 getting started with PSOC™ 4
• Learn how to use CAPSENSE™ in your PSOC™ 4 design with our AN85951 application note
• Achieve the lowest power capacitive sensing with our AN234231 application note
ModusToolbox™ software is a collection of development tools and embedded resources supporting Infineon devices.
The ModusToolbox™ tools package includes desktop applications that enable the creation of new embedded projects, managing software resources, configuring device peripherals and middleware, and multiple IDE options for compiling, programming, and debugging. Windows, Linux, and MacOS are supported.
These ModusToolbox™ applications utilize an extensive collection of GitHub-hosted repositories comprised of code examples, board support packages, and middleware from Infineon and partners. Middleware libraries include CAPSENSE™ HMI, connectivity, machine learning, graphics, security, and more.
ModusToolbox™ software currently supports application development within the following product families:
- 32-bit PSOC™ Arm® Cortex® MCUs
- 32-bit XMC™ industrial MCUs Arm® Cortex®-M
- 32-bit TRAVEO™ T2G Arm® Cortex® MCUs
- AIROC™ connected MCUs
- AIROC™ Bluetooth®
- USB-C Power Delivery controllers
- Wireless charging ICs
Drivers, middleware, and code examples are available for many Infineon products, including:
- AIROC™ Wi-Fi + Bluetooth®
- OPTIGA™ Trust
- XENSIV™ sensors
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers and members to solve your design challenges anytime, from anywhere, on any topic, and in your preferred language.
Infineon’s longevity program ensures that, based on Infineon's current estimate of and subject to actual product demand, Infineon currently plans to have available the participating products listed below, or a form-, fit-, and function-compatible device, for a minimum of 15 years from the date of first sale.
The PSOC™ 4100T Plus is an Arm Cortex-M0+ based microcontroller, featuring 128K flash and 32K SRAM, and equipped with Infineon's advanced Multi-Sense technology, which includes 5th Genetation CAPSENSE for capacitive sensing, Inductive Sensing for touch over metal, Liquid Level Sensing for monitoring fluid levels, and CAPSENSE-based Hover Touch for detecting touch through an airgap. This highly versatile device offers enhanced reliability with 3x ESD improvements compared to other PSoC 4 products, as well as a 1% IMO option for improved clock accuracy, supporting system-level synchronous communication. With its system control and HMI capabilities, the PSOC™ 4100T Plus can be used independently as a general-purpose microcontroller unit (MCU), as a specialized human-machine interface (HMI) MCU, or as a single chip solution for system control plus touch HMI, making it an ideal choice for a wide range of applications.
It provides an easy-to-implement upgrade path for PSOC™ 4100S and PSOC™ 4100S Plus based designs to take advantage of the 5th generation CAPSENSE™ and Multi-Sense. Designers can also upgrade from PSOC™ 4000T for more sensor inputs, and/or for higher memory requirements.
Ultra-low power:
One of the industry’s first always-on touch sensing features enables HMI operation with very low active and standby power consumption, enabling longer battery life on battery-powered products such as wearables and hearables.
Signal-to-noise ratio:
Best-in-class signal-to-noise ratio improves reliability, provides a seamless user experience, a faster refresh rate, and optimizes average power consumption.
Liquid tolerance: Reliable operation under wet and high moisture conditions prevents false activation from a variety of liquids, including highly conductive salty water.
Multi-sense:
Supports a combination of multiple sensing methods and a variety of user interfaces such as touch, slider, force-touch, proximity, finger-tracking, metal touch, hover touch. The Multi-Sense can also be used to design a high resolution liquid level sensor
Advanced proximity interface:
Long distance proximity detection up to 30 cm, proximity sensing with directivity, and proximity gestures through configurable gesture control.
• GET the CY8CPROTO-041TP to kickstart the evaluation of PSOC 4100T Plus MCU and capacitive sensing.
• Download ModusToolbox™ software
• Read our application note: AN79953 getting started with PSOC™ 4
• Learn how to use CAPSENSE™ in your PSOC™ 4 design with our AN85951 application note
• Achieve the lowest power capacitive sensing with our AN234231 application note
ModusToolbox™ software is a collection of development tools and embedded resources supporting Infineon devices.
The ModusToolbox™ tools package includes desktop applications that enable the creation of new embedded projects, managing software resources, configuring device peripherals and middleware, and multiple IDE options for compiling, programming, and debugging. Windows, Linux, and MacOS are supported.
These ModusToolbox™ applications utilize an extensive collection of GitHub-hosted repositories comprised of code examples, board support packages, and middleware from Infineon and partners. Middleware libraries include CAPSENSE™ HMI, connectivity, machine learning, graphics, security, and more.
ModusToolbox™ software currently supports application development within the following product families:
- 32-bit PSOC™ Arm® Cortex® MCUs
- 32-bit XMC™ industrial MCUs Arm® Cortex®-M
- 32-bit TRAVEO™ T2G Arm® Cortex® MCUs
- AIROC™ connected MCUs
- AIROC™ Bluetooth®
- USB-C Power Delivery controllers
- Wireless charging ICs
Drivers, middleware, and code examples are available for many Infineon products, including:
- AIROC™ Wi-Fi + Bluetooth®
- OPTIGA™ Trust
- XENSIV™ sensors
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers and members to solve your design challenges anytime, from anywhere, on any topic, and in your preferred language.
Infineon’s longevity program ensures that, based on Infineon's current estimate of and subject to actual product demand, Infineon currently plans to have available the participating products listed below, or a form-, fit-, and function-compatible device, for a minimum of 15 years from the date of first sale.
Share in WeChat
Scan the QR code with your WeChat App to share this page.