Bluetooth StandardN/A
-
Board TypeEvaluation Kit
-
CapSenseNo
-
CoreARM Cortex-M7,ARM Cortex-M0+
-
External memory512-Mbit Quad SPI NOR Flash
-
FamilyXMC7200 Industrial Microcontroller
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityArduino Uno
-
Input TypeDC
-
Output Voltage5 V
-
Programmer/DebuggerOnboard KitProg
-
QualificationIndustrial
-
SensorsNone
-
Software SupportModusToolbox
-
Supply Voltage range7 V to 12 V
-
Target ApplicationIndustrial
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
KITXMC72EVK | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
Features
- Eval board for XMC7200D microcontroller
- Dual-core Arm Cortex M7, at 350MHz
- Full-system approach, feat. Gb Ethernet
- CAN FD transceiver, user LEDs, and more
- M.2 connector interfacing radio modules
- Headers compatible with Arduino
- Fully compatible with ModusToolbox™
- KitProg3 onboard SWD programmer/debugger
- USB-UART/ I2C bridge functionality
- SMIF header for HYPERBUS memories
- 512-Mbit external QSPI NOR flash
- Operating voltages from 3.3 V to 5.0 V
Benefits
- Out of box solution w. onboard debugger
- DC power adapter is included
- Full integration to ModusToolbox™ IDE
- Easy access & evaluation of peripherals
- Code examples available in GitHub
- Board supports voltage from 3.3V to 5.0V
- Arduino shield and M.2 ecosystem access
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams