KIT_PSC3M5_CC1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
CoreARM Cortex M33
-
DevicePSC3M5FDS2AFQ1
-
FamilyPSOC™ Control C3
-
GPIOs/Shield Compatibility120 pin Edge connector
-
Programmer/DebuggerJLINK debugger
-
SensorsN/A
-
Software EcosystemModusToolbox™ Software
-
Software SupportModusToolbox
-
Speed [m/s]ModusToolbox
| Recommended | ||
|
OPN
|
KITPSC3M5CC1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
| Country of Diffusion (CoD) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
Features
- PSOC™ Control C3M5 control card
- PSOC™ Control C3M5 interface board
- Type C to USB A cable
- Isolated JLINK debugger
- Isolated PMBUS connector
- Optional 10 pin JTAG/SWD header
Benefits
- Full software ecosystem ModusToolBox
- Code example start code development
- Full access to controller card IO pins
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.