- Automotive MOSFET: 30 V to 800 V
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
- OPTIREG™ PMIC: Automotive power management ICs
- Automotive switching regulators
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
- FCEV powertrain solutions
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
- Infineon GUI Designer
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
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
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
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
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
Bluetooth StandardN/A
-
Board TypeEvaluation Kit
-
CapSenseButtons,Slider
-
CoreArm Cortex-M0+
-
External memoryNone
-
FamilyPSOC™ 4500S Microcontroller
-
FeaturesRGB LED,One Switch,MiniProg3 compitible header
-
GPIOs/Shield CompatibilityArduino Uno
-
Hardware CompatibilityCY8CKIT-022
-
Input TypeDC
-
Programmer/DebuggerOnboard KitProg
-
QualificationIndustrial, Consumer
-
SensorsThermistor,Ambient Light sensor
-
Software SupportModusToolbox,PSoC Creator
-
Target ApplicationIndustrial automation, Wearables, Home entertainment
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
CY8CKIT-045S | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
Features
- PSOC™ 4500 device, 256KB Flash,32KB SRAM
- Arduino UNO R3-compatible Headers
- CAPSENSE™ Button
- CAPSENSE™ Slider, 5 segments
- Thermister
- Ambient Light Sensor
- RGB LED
- User Button
- Eco Crystal
- External Power Supply input header
- KitProg3 uSB connector
- Pmod header
Benefits
- 32-bit, 48-MHz ARM Cortex-M0+ CPU
- Low Power 1.71 to 5.5-V Device Operation
- Motor Cntrl with motor cntrl accelerator
- 4xOPAMP, 2xCOMP, 12-BIT SAR ADC, 2xiDAC
- Programmable Digital
- Segment LCD drive
- Eight 16-bit TCPWM block
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.