Bluetooth StandardN/A
-
Board TypeEvaluation Kit
-
CapSenseButtons,Slider
-
CoreArm Cortex-M0+
-
External memoryNone
-
FamilyPSOC™ 4500S Microcontroller
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityArduino Uno
-
Hardware CompatibilityCY8CKIT-022
-
Input TypeDC
-
Programmer/DebuggerOnboard KitProg
-
QualificationIndustrial, Consumer
-
SensorsThermistor,Ambient Light sensor
-
Software SupportModusToolbox,PSoC Creator
-
Target ApplicationIndustrial automation, Wearables, Home entertainment
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
CY8CKIT-045S | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
Features
- PSOC™ 4500 device, 256KB Flash,32KB SRAM
- Arduino UNO R3-compatible Headers
- CAPSENSE™ Button
- CAPSENSE™ Slider, 5 segments
- Thermister
- Ambient Light Sensor
- RGB LED
- User Button
- Eco Crystal
- External Power Supply input header
- KitProg3 uSB connector
- Pmod header
Benefits
- 32-bit, 48-MHz ARM Cortex-M0+ CPU
- Low Power 1.71 to 5.5-V Device Operation
- Motor Cntrl with motor cntrl accelerator
- 4xOPAMP, 2xCOMP, 12-BIT SAR ADC, 2xiDAC
- Programmable Digital
- Segment LCD drive
- Eight 16-bit TCPWM block
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.