Bluetooth StandardN/A
-
Board TypePrototyping Kit
-
CapSenseNo
-
CoreARM Cortex-M0
-
External memoryNone
-
FamilyPSOC™ 4200M Microcontroller
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityNone
-
Hardware CompatibilityN/A
-
Input TypeDC
-
Programmer/DebuggerOnboard KitProg
-
QualificationConsumer, Industrial
-
SensorsNone
-
Software SupportPSoC Creator
-
Target ApplicationWearables, Home entertainment, Industrial automation
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
CY8CKIT-043 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
Features
- PSOC™4200M device,128KB Flash,16KB SRAM
- PSOC™ 4200M 10-pin program/debug header
- KitProg headers
- SWD connection
- USB finger connector
- EZ-BLE™ PRoC™ module (Footprint Only)
- A switch to select the SWD target device
- A User LED , a pwer LED and a status LED
- User push button
- CapSense capacitors
- External reference capacitor
- Current measurement jumper
Benefits
- 32-bit, 48-MHz ARM Cortex-M0 CPU
- Low Power 1.71 to 5.5-V Device Operation
- 4xOPAMP, 2xCOMP, 12-BIT SAR ADC, 2xiDAC
- Programmable Digital: 4 UDB
- Capacitive Sensing
- Segment LCD drive
- Eight 16-bit TCPWM block
- 8 x DMA Channels
- CAN
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.