SECORA™ Connect Solutions

Enable secured payments with any device

Overview

Today virtually any device can be a payment device. From wearables and connected cars to smart home appliances, smart TVs and speakers, OEMs have a unique opportunity to add value and become integrated into new and convenient consumer purchasing models.

About

Smart wearables and IoT devices are becoming increasingly popular for a wide range of applications despite severe space and power limitations. When equipped with secured embedded and NFC capabilities, these devices can allow you to not only pay at a store, or remotely but also store a token, car key, etc...

SECORA™ Connect is offered as a complete turnkey solution that enables the user to securely provision, store, select and use multiple credentials, turning any wearable or IoT device into a powerful and versatile wallet. SECORA™ Connect allows smart system designers to seamlessly integrate a very compact, ultra-low power consuming solution for various embedded and NFC secured applications.

SECORA™ Connect X turns any active wearable like smart watches, fitness trackers and smart rings into a secured payment device.  It features a Secure Element with active  ultra-low-power NFC card emulation (CE) that enables Mastercard®/Visa®  contactless payments and longer battery life.

SECORA™ Connect X is the smallest active NFC CE device on the market allowing for flexible designs.  As a subset of the NFC mobile device class, it is optimized for the most  common wearable use cases  and reduces costs by requiering fewer external electronic components.

Provided as a comprehensive turnkey offering, SECORA™ Connect X empowers users to securely provision, store, select, and utilize multiple payment credentials. Transforming standard wearables or IoT devices into a powerful and versatile wallet.  

SECORA™ Connect E is a future-proof embedded Secure Element.  It allows integrating secured payments into IoT devices like notebook, tablet, AR/VR, smart speaker, smart TV, gaming, IoT hub/devices, etc., As the smallest EMVCo certified chip on the market, SECORA™ Connect E fits into any IoT (USB dongles, tiny gaming joysticks, TV remote) or wearable (ex: AR/VR) design regardless of size, shape or material, while JavaCard and Global Platform foundation provides seamless integration through comprehensive development tools. With pre-certified applets and generous 1MB memory capacity developers can create custom applications that leverage several secured IoT use cases.

Smart wearables and IoT devices are becoming increasingly popular for a wide range of applications despite severe space and power limitations. When equipped with secured embedded and NFC capabilities, these devices can allow you to not only pay at a store, or remotely but also store a token, car key, etc...

SECORA™ Connect is offered as a complete turnkey solution that enables the user to securely provision, store, select and use multiple credentials, turning any wearable or IoT device into a powerful and versatile wallet. SECORA™ Connect allows smart system designers to seamlessly integrate a very compact, ultra-low power consuming solution for various embedded and NFC secured applications.

SECORA™ Connect X turns any active wearable like smart watches, fitness trackers and smart rings into a secured payment device.  It features a Secure Element with active  ultra-low-power NFC card emulation (CE) that enables Mastercard®/Visa®  contactless payments and longer battery life.

SECORA™ Connect X is the smallest active NFC CE device on the market allowing for flexible designs.  As a subset of the NFC mobile device class, it is optimized for the most  common wearable use cases  and reduces costs by requiering fewer external electronic components.

Provided as a comprehensive turnkey offering, SECORA™ Connect X empowers users to securely provision, store, select, and utilize multiple payment credentials. Transforming standard wearables or IoT devices into a powerful and versatile wallet.  

SECORA™ Connect E is a future-proof embedded Secure Element.  It allows integrating secured payments into IoT devices like notebook, tablet, AR/VR, smart speaker, smart TV, gaming, IoT hub/devices, etc., As the smallest EMVCo certified chip on the market, SECORA™ Connect E fits into any IoT (USB dongles, tiny gaming joysticks, TV remote) or wearable (ex: AR/VR) design regardless of size, shape or material, while JavaCard and Global Platform foundation provides seamless integration through comprehensive development tools. With pre-certified applets and generous 1MB memory capacity developers can create custom applications that leverage several secured IoT use cases.

Documents