Jul 13, 2026
Business & Financial Press
Jul 07, 2026
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
Jul 13, 2026
Business & Financial Press
Jul 07, 2026
Business & Financial Press
Jul 03, 2026
Business & Financial Press
Jul 02, 2026
SECORA™ Connect Solutions
Enable secured payments with any device
-
On this page
Overview
Today virtually any device can be a payment device. From wearables and connected cars to smart home appliances, smart TVs and speakers, OEMs have a unique opportunity to add value and become integrated into new and convenient consumer purchasing models.
Applications
Browse by category
SECORA™ Connect X
Empowering smart wearables with an active ultra-low-power NFC card emulation
SECORA™ Connect E
Embedded Secure Element providing turnkey EMVCo payments for IoT devices
About
Smart wearables and IoT devices are becoming increasingly popular for a wide range of applications despite severe space and power limitations. When equipped with secured embedded and NFC capabilities, these devices can allow you to not only pay at a store, or remotely but also store a token, car key, etc...
SECORA™ Connect is offered as a complete turnkey solution that enables the user to securely provision, store, select and use multiple credentials, turning any wearable or IoT device into a powerful and versatile wallet. SECORA™ Connect allows smart system designers to seamlessly integrate a very compact, ultra-low power consuming solution for various embedded and NFC secured applications.
SECORA™ Connect X turns any active wearable like smart watches, fitness trackers and smart rings into a secured payment device. It features a Secure Element with active ultra-low-power NFC card emulation (CE) that enables Mastercard®/Visa® contactless payments and longer battery life.
SECORA™ Connect X is the smallest active NFC CE device on the market allowing for flexible designs. As a subset of the NFC mobile device class, it is optimized for the most common wearable use cases and reduces costs by requiering fewer external electronic components.
Provided as a comprehensive turnkey offering, SECORA™ Connect X empowers users to securely provision, store, select, and utilize multiple payment credentials. Transforming standard wearables or IoT devices into a powerful and versatile wallet.
SECORA™ Connect E is a future-proof embedded Secure Element. It allows integrating secured payments into IoT devices like notebook, tablet, AR/VR, smart speaker, smart TV, gaming, IoT hub/devices, etc., As the smallest EMVCo certified chip on the market, SECORA™ Connect E fits into any IoT (USB dongles, tiny gaming joysticks, TV remote) or wearable (ex: AR/VR) design regardless of size, shape or material, while JavaCard and Global Platform foundation provides seamless integration through comprehensive development tools. With pre-certified applets and generous 1MB memory capacity developers can create custom applications that leverage several secured IoT use cases.
Smart wearables and IoT devices are becoming increasingly popular for a wide range of applications despite severe space and power limitations. When equipped with secured embedded and NFC capabilities, these devices can allow you to not only pay at a store, or remotely but also store a token, car key, etc...
SECORA™ Connect is offered as a complete turnkey solution that enables the user to securely provision, store, select and use multiple credentials, turning any wearable or IoT device into a powerful and versatile wallet. SECORA™ Connect allows smart system designers to seamlessly integrate a very compact, ultra-low power consuming solution for various embedded and NFC secured applications.
SECORA™ Connect X turns any active wearable like smart watches, fitness trackers and smart rings into a secured payment device. It features a Secure Element with active ultra-low-power NFC card emulation (CE) that enables Mastercard®/Visa® contactless payments and longer battery life.
SECORA™ Connect X is the smallest active NFC CE device on the market allowing for flexible designs. As a subset of the NFC mobile device class, it is optimized for the most common wearable use cases and reduces costs by requiering fewer external electronic components.
Provided as a comprehensive turnkey offering, SECORA™ Connect X empowers users to securely provision, store, select, and utilize multiple payment credentials. Transforming standard wearables or IoT devices into a powerful and versatile wallet.
SECORA™ Connect E is a future-proof embedded Secure Element. It allows integrating secured payments into IoT devices like notebook, tablet, AR/VR, smart speaker, smart TV, gaming, IoT hub/devices, etc., As the smallest EMVCo certified chip on the market, SECORA™ Connect E fits into any IoT (USB dongles, tiny gaming joysticks, TV remote) or wearable (ex: AR/VR) design regardless of size, shape or material, while JavaCard and Global Platform foundation provides seamless integration through comprehensive development tools. With pre-certified applets and generous 1MB memory capacity developers can create custom applications that leverage several secured IoT use cases.
Design resources
Explore our cutting-edge boards & designs
Discover our third party ecosystem partner offerings
Explore further documentation
Join our empowering community