Overview
Infineon offers high-reliability Schottky and PIN diodes in hermetically sealed packages with component screening according to aerospace industry’s needs. Infineon’s high-reliability Schottky diodes offer very fast switching speeds at low forward voltages and are ideal for high-frequency applications, while our high-reliability PIN diodes offer very low capacitance and high reverse voltages.
Key Features
- Radiation hard
- Hermetically sealed
- Qualified according ESCC5010 (ESA)
- Over 40 years of space heritage
Products
About
Infineon’s portfolio of HiRel silicon diodes can be used for circuit protection, voltage clamping, high-level detecting and mixing, current-controlled RF resistor for RF attenuators, and switches. They are ESA ESCC5010 qualified and designed for applications in space and aerospace industries.
Infineon’s range of rad hard, high-reliability diodes are available in two different quality levels:
- Professional (P): Designed for breadboards and circuit evaluation (engineering modules)
- ESCC qualified (ES): Fulfills the requirements of European Space Agency (flight modules)
For over 75 years, IR HiRel has been a trusted partner in space exploration, providing high-reliability memory, power, and RF solutions that have enabled groundbreaking missions.
From the farthest reaches of our solar system to low Earth orbit, our technology has played a critical role in advancing our understanding of the universe.
Infineon’s portfolio of HiRel silicon diodes can be used for circuit protection, voltage clamping, high-level detecting and mixing, current-controlled RF resistor for RF attenuators, and switches. They are ESA ESCC5010 qualified and designed for applications in space and aerospace industries.
Infineon’s range of rad hard, high-reliability diodes are available in two different quality levels:
- Professional (P): Designed for breadboards and circuit evaluation (engineering modules)
- ESCC qualified (ES): Fulfills the requirements of European Space Agency (flight modules)
For over 75 years, IR HiRel has been a trusted partner in space exploration, providing high-reliability memory, power, and RF solutions that have enabled groundbreaking missions.
From the farthest reaches of our solar system to low Earth orbit, our technology has played a critical role in advancing our understanding of the universe.
Share in WeChat
Scan the QR code with your WeChat App to share this page.