Browse by category
32-bit TriCore™ AURIX™ – TC2x
AURIX™ TC2x family is based on single and multicore 32-bit TriCore™ CPUs - designed to provide the highest safety and an increasing performance
32-bit TriCore™ AURIX™ – TC2x Subfamilies
32-bit TriCore™ AURIX™ – TC3x
The AURIX™ TC3x microcontrollers are well-suited for safety-critical and security-critical applications to enable green and smart mobility !
32-bit TriCore™ AURIX™ – TC3x Subfamilies
32-bit TriCore™ AURIX™ – TC4x
Infineon’s AURIX™ TC4x family of microcontrollers - a leader in real-time safety and security performance is coming!
32-bit TriCore™ AURIX™ – TC4x Subfamilies
About
Accelerate your designs with the AURIX™ TriCore™ – Infineon's 32-bit MCU family with embedded safety and security features, making it the ideal platform for a range of automotive and industrial applications. These microcontrollers combine a RISC processor core, a microcontroller, and a DSP in a single design.
- Seeking a trusted platform for automotive applications? These 32-bit TriCore™ MCUs support combustion engines, electrical and hybrid vehicles, transmission control units, chassis, braking, electric power steering systems, airbags, connectivity, ADAS, and radar – driving the shift toward autonomous, clean, and connected cars.
- Need versatility beyond automotive? Infineon's AURIX™ products also deliver for the industrial sector, excelling in optimized motor control applications and signal processing.
- Want a solution that grows with your needs? AURIX™ TriCore™ microcontrollers offer a high degree of compatibility across generations, ensuring you always find the right solution to meet your requirements.
TriCore™ is Infineon’s unified, multi-core, 32-bit microcontroller DSP architecture optimized for real-time embedded systems. Its ISA combines the real-time capability of a microcontroller, computational power of a DSP, and high performance/price ratio of a RISC load or store architecture in a compact re-programmable core. It supports both 16-bit and 32-bit instruction formats. Key features of TriCore™ ISA:
Memory & addressing:
- 4 GB of address space
- Byte and bit addressing
- Memory protection and debug support
Instruction efficiency:
- 16-/32-bit instructions for reduced code size
- Branch instructions (using branch prediction)
- Zero overhead loop capabilities
Processing power:
- Dual, single-clock-cycle, 16x16-bit multiply-accumulate unit (with optional saturation)
- Optional Floating-Point Unit (FPU) and Memory Management Unit (MMU)
- Single Instruction Multiple Data (SIMD) packed data operations (2x 16-bit or 4x 8-bit operands)
Interrupt & control:
- Extensive bit-handling capabilities
- Flexible interrupt prioritization scheme
- Low interrupt latency with fast automatic context switching
In 1999, Infineon launched the first generation of the Automotive Unified Processor (AUDO) family. These 32-bit TriCore™ microcontrollers are based on a unified and powerful RISC + MCU + DSP processor core. Infineon has since evolved this concept, reaching the 6th generation of the TriCore™ architecture.
The TriCore™ architecture, known for its high real-time performance and embedded safety and security features, is ideal for various automotive applications. AURIX™ TC2x combines functional safety and supports strong performance in a scalable product family.
AURIX™ TC3x, built on 40 nm embedded flash technology, is designed for ultimate reliability in harsh automotive environments. The dual frontend concept ensures continuous supply, supported by an extensive ecosystem that includes AUTOSAR libraries and safety software to help customers meet ASIL safety standards.
AURIX™ TC4x, the next evolution in performance, is manufactured in 28 nm technology. Like its predecessors, it features a dual frontend concept for continuous global supply. An extensive ecosystem, including AUTOSAR libraries and safety software, is available to help manufacturers meet the highest ASIL safety standards.
Access to AURIX™ Digital collaterals
Our digital collaterals are seamlessly integrated into HTML for a streamlined, interactive experience – ensuring all your AURIX™ TriCore™ 32-bit microcontroller assets, from datasheets and user manuals to code examples and presentations, are easily accessible across devices.
Access to additional AURIX™ technical documentation
Sign up for the myInfineon Collaboration Platform (myICP) and gain access to additional TriCore™ microcontroller information, including technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new accesses.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ Development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™ and accelerate your TriCore™ MCU development.
Infineon offers optimized, open-market customer support for systems using AURIX™ TriCore™ MCUs through a worldwide network of technical experts. The participating partners are trained in the use of AURIX™ microcontrollers and provide product- and application-specific support. The Preferred Design Houses (PDH) extend the support force by specifying and customizing their expertise, increasing the value of customer service across automotive, eMobility, connected and autonomous vehicles, industrial, and IoT applications.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs. Partners also provide hardware and software design services, pulling together the resources, knowledge, and ready-to-run tools you need for the best possible design experience.
Achieve the highest standards of safety and performance with Infineon’s extensive AURIX™ software portfolio for 32-bit TriCore™ MCU development. It includes the productive MC-ISAR AUTOSAR MCAL, safety software (SafeTlib), complex device drivers, a Converter Digital Signal Processor (CDSP) library for efficient signal post-processing, and high-performance data-routing software that reduces CPU load while enabling high-speed data transfer.
The software adheres to the highest safety and security standards and complies with automotive software development standards for ASPICE 4.0 up to Level 3, ISO 26262:2018 up to ASIL D and ISO 21434. Designed to support the full AURIX™ MCU family, the portfolio ensures consistent performance across TC2x, TC3x, and TC4x devices, helping developers build scalable and future proof systems.
Trusted by engineers, Infineon's AURIX™ embedded software provides a reliable foundation for complex automotive and industrial applications, ensuring your TriCore™ microcontroller solution is ready to meet your most complex and demanding requirements.
Accelerate your designs with the AURIX™ TriCore™ – Infineon's 32-bit MCU family with embedded safety and security features, making it the ideal platform for a range of automotive and industrial applications. These microcontrollers combine a RISC processor core, a microcontroller, and a DSP in a single design.
- Seeking a trusted platform for automotive applications? These 32-bit TriCore™ MCUs support combustion engines, electrical and hybrid vehicles, transmission control units, chassis, braking, electric power steering systems, airbags, connectivity, ADAS, and radar – driving the shift toward autonomous, clean, and connected cars.
- Need versatility beyond automotive? Infineon's AURIX™ products also deliver for the industrial sector, excelling in optimized motor control applications and signal processing.
- Want a solution that grows with your needs? AURIX™ TriCore™ microcontrollers offer a high degree of compatibility across generations, ensuring you always find the right solution to meet your requirements.
TriCore™ is Infineon’s unified, multi-core, 32-bit microcontroller DSP architecture optimized for real-time embedded systems. Its ISA combines the real-time capability of a microcontroller, computational power of a DSP, and high performance/price ratio of a RISC load or store architecture in a compact re-programmable core. It supports both 16-bit and 32-bit instruction formats. Key features of TriCore™ ISA:
Memory & addressing:
- 4 GB of address space
- Byte and bit addressing
- Memory protection and debug support
Instruction efficiency:
- 16-/32-bit instructions for reduced code size
- Branch instructions (using branch prediction)
- Zero overhead loop capabilities
Processing power:
- Dual, single-clock-cycle, 16x16-bit multiply-accumulate unit (with optional saturation)
- Optional Floating-Point Unit (FPU) and Memory Management Unit (MMU)
- Single Instruction Multiple Data (SIMD) packed data operations (2x 16-bit or 4x 8-bit operands)
Interrupt & control:
- Extensive bit-handling capabilities
- Flexible interrupt prioritization scheme
- Low interrupt latency with fast automatic context switching
In 1999, Infineon launched the first generation of the Automotive Unified Processor (AUDO) family. These 32-bit TriCore™ microcontrollers are based on a unified and powerful RISC + MCU + DSP processor core. Infineon has since evolved this concept, reaching the 6th generation of the TriCore™ architecture.
The TriCore™ architecture, known for its high real-time performance and embedded safety and security features, is ideal for various automotive applications. AURIX™ TC2x combines functional safety and supports strong performance in a scalable product family.
AURIX™ TC3x, built on 40 nm embedded flash technology, is designed for ultimate reliability in harsh automotive environments. The dual frontend concept ensures continuous supply, supported by an extensive ecosystem that includes AUTOSAR libraries and safety software to help customers meet ASIL safety standards.
AURIX™ TC4x, the next evolution in performance, is manufactured in 28 nm technology. Like its predecessors, it features a dual frontend concept for continuous global supply. An extensive ecosystem, including AUTOSAR libraries and safety software, is available to help manufacturers meet the highest ASIL safety standards.
Access to AURIX™ Digital collaterals
Our digital collaterals are seamlessly integrated into HTML for a streamlined, interactive experience – ensuring all your AURIX™ TriCore™ 32-bit microcontroller assets, from datasheets and user manuals to code examples and presentations, are easily accessible across devices.
Access to additional AURIX™ technical documentation
Sign up for the myInfineon Collaboration Platform (myICP) and gain access to additional TriCore™ microcontroller information, including technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new accesses.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ Development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™ and accelerate your TriCore™ MCU development.
Infineon offers optimized, open-market customer support for systems using AURIX™ TriCore™ MCUs through a worldwide network of technical experts. The participating partners are trained in the use of AURIX™ microcontrollers and provide product- and application-specific support. The Preferred Design Houses (PDH) extend the support force by specifying and customizing their expertise, increasing the value of customer service across automotive, eMobility, connected and autonomous vehicles, industrial, and IoT applications.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs. Partners also provide hardware and software design services, pulling together the resources, knowledge, and ready-to-run tools you need for the best possible design experience.
Achieve the highest standards of safety and performance with Infineon’s extensive AURIX™ software portfolio for 32-bit TriCore™ MCU development. It includes the productive MC-ISAR AUTOSAR MCAL, safety software (SafeTlib), complex device drivers, a Converter Digital Signal Processor (CDSP) library for efficient signal post-processing, and high-performance data-routing software that reduces CPU load while enabling high-speed data transfer.
The software adheres to the highest safety and security standards and complies with automotive software development standards for ASPICE 4.0 up to Level 3, ISO 26262:2018 up to ASIL D and ISO 21434. Designed to support the full AURIX™ MCU family, the portfolio ensures consistent performance across TC2x, TC3x, and TC4x devices, helping developers build scalable and future proof systems.
Trusted by engineers, Infineon's AURIX™ embedded software provides a reliable foundation for complex automotive and industrial applications, ensuring your TriCore™ microcontroller solution is ready to meet your most complex and demanding requirements.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Discover our third party ecosystem partner offerings