Aug 21, 2026
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
Aug 21, 2026
This new page will be updated regularly based on feedback, with additional development flows and content coming soon. Check back for updates.
The deploy and manage stage involves moving your application to a production environment and maintaining and updating devices in the field. This includes Over-The-Air (OTA) firmware updates, remote device management, telemetry collection, and performance monitoring. Infineon provides comprehensive tools for secure provisioning of devices, OTA updates and efficient device fleet management, allowing you to remotely update firmware, collect operational data, and monitor device health.
During manufacturing of devices, secure provisioning of device credentials and policy configuration to transfer device ownership from Infineon to the manufacturer. Infineon provides tools and documentation to assist in this process.
Device firmware updates are a critical part of lifecycle management. Infineon provides middleware libraries to simplify this process for the manufacturer – allowing your choice of update methods and options on security provisioning and requirements.
The Edge Protect Bootloader is an open source MCUBoot library based bootloader for the PSOC Edge family.
It is used for secure boot and secure firmware updates.
This service allows a developer to create security configuration via customization or by using default configurations to achieve SESIP/PSA certifications. In addition, this service can provide a signed token to support end product production.