XMC5100-F64K576AA
Active and preferred
RoHS Compliant
Lead-free

XMC5100-F64K576AA

XMC5100 - Low-power technology MCUs with advanced peripherals addressing industrial applications.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

XMC5100-F64K576AA
XMC5100-F64K576AA


Product details

  • CAN Nodes
    3
  • CPU
    ARM Cortex-M4F
  • DMA Channels
    3 DMA controllers with 216 channels
  • DSP Functionality
    Yes
  • External Bus Interface
    No
  • Flash
    576 KByte
  • Floating Point Unit
    Yes
  • Frequency max
    80 MHz
  • I/O Operation Voltages range
    2.7 V to 5.5 V
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Power Mode
    Five power modes
  • Qualification
    Industrial
  • Real Time Clock
    Yes
  • Secondary Core
    ARM Cortex-M0+
  • Serial I/O Interfaces
    6
  • SRAM
    512000 Bit
  • Type of Serial I/O Interfaces
    UART I²C I²S SPI
  • Watchdog Timer
    Yes

OPN
XMC5100F64K576AAXQLA1
Product Status active and preferred
Infineon Package
Package Name LQFP-64 (002-11499)
Packing Size 1600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
JP
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name LQFP-64 (002-11499)
Packing Size 1600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
JP
Country of Diffusion (CoD)
SG

Features

XMC5100-F64K576AA

Benefits

  • Scalable, high-performance solution
  • Input supply from 2.7V to 5.5V
  • Memory spectrum up to 2 MB flash
  • Scalable packaging up to 144 pins
  • Low power modes
  • Advanced security and safety features

Applications

Documents

Design resources

Developer community