TLI5572-AE24E1-E0001
Active and preferred
RoHS Compliant
Lead-free

TLI5572-AE24E1-E0001

XENSIV™ TLI5572-AE24E1-E0001 TMR-based current sensor for high-power applications, high bandwidth and low noise, range ±25 mT (3.3 V)/±41 mT (5 V)
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLI5572-AE24E1-E0001
TLI5572-AE24E1-E0001
ea.


Product details

  • Accuracy
    3 %
  • Current rail
    external (eCR)
  • Green
    Halogen free, RoHS compliant
  • Interfaces
    Analog
  • Supply Voltage
    3.3 - 5 V

OPN
TLI5572AE24E1E0001XTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
ea.
in stock
The XENSIV™ TLI5572 current sensor in a compact SOT23 package is a contactless magnetic field sensor designed for high-power applications like drones and power tools, measuring currents up to several hundred amps. Offering superior cost-performance compared to shunt-based solutions, it delivers 3% accuracy over temperature after end-of-line calibration.

Features

  • Field range @3.3 V [mT] ±25
  • Field range @5 V [mT] ±41
  • Fully isolated measurement of current
  • 3.3 V and 5 V supply voltage
  • Ultra-low noise analog output
  • Small form factor (PG-SOT23)
  • No parasitic resistance or inductance
  • Fast response time (140 ns)
  • High bandwidth (>1MHz)
  • High accuracy (3% over temperature)

Benefits

  • Better system cost vs. shunt + OpAmp
  • Enables compact design
  • Low system heat loss
  • Suited for GaN & SiC applications
  • Isolated current measurement
  • System level space & cost saving
  • Highly robust system design
  • Great in extreme operating conditions
Documents

Design resources

Developer community