TDA38840
Active and preferred
RoHS Compliant

TDA38840

OptiMOS™ integrated point-of-load 40 A single output high efficiency buck regulator

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TDA38840
TDA38840


Product details

  • Accuracy range
    -0.5 % to 0.5 %
  • Family
    OptiMOS™ IPOL
  • Industrial 24V Input
    No
  • Input Voltage range
    4.3 V to 17 V
  • Internal Bias LDO
    Yes
  • Iout max
    40 A
  • Moisture Sensitivity Level
    2
  • Operating Temperature range
    -40 °C to 125 °C
  • Output Voltage range
    0.6 V to 6 V
  • Package
    PG-IQFN-36-2
  • Power Good
    Yes
  • Product Category
    Analog
  • Qualification
    Industrial
  • Regulator Type
    Single output
  • Switching Frequency range
    600 MHz to 2000 MHz
  • Technology
    Fast Constant On-Time
  • Topology
    Buck
  • Type
    Single-phase

OPN
TDA38840AUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
TW
The TDA38840 OptiMOS™ IPOL 40 A is an easy-to-use, fully integrated DC-DC buck regulator with patented fast Constant-On-Time (COT) control scheme. It simplifies the design effort, while enabling an enhanced transient response and improved Vout regulation. The onboard PWM controller and OptiMOS™ 5 MOSFETs with integrated bootstrap diode make the TDA38840 a small footprint, high efficiency solution for various point-of-load applications.

Features

  • Wide input voltage range from 2-17 V
  • Precision Reference (0.6V +/
  • 0.5%)
  • Compensation free enhanced COT engine
  • forced continuous or diode emulation
  • Switching frequency from 0.6-2MHz
  • Selectable soft-start time
  • Enhanced pre-bias start-up
  • Selectable OCP limit
  • Enable input with voltage monitoring
  • Power Good output
  • Thermal shut down
  • Operating Tj: -40 °C to 125 °C

Benefits

  • Easy to use fast constant on-time
  • High efficiency
  • Accurate output voltage regulation
  • Superior transient response
  • Low BOM
Documents

Design resources

Developer community