Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
S29AL016J70TFA020
END OF LIFE
discontinued
RoHS Compliant
Lead-free

S29AL016J70TFA020

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Density
    16 MBit
  • Family
    AL-J
  • Initial Access Time
    70 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Qualification
    Automotive

OPN
S29AL016J70TFA020
Product Status discontinued
Infineon Package
Package Name TSOP-48 (51-85183)
Packing Size 192
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name TSOP-48 (51-85183)
Packing Size 192
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The S29AL016J70TFA020 is a 16 Mbit, 3 V boot sector Flash memory for embedded systems, operating from 2.7 V to 3.6 V with 70 ns access time. Offered in a 48-pin TSOP package, it features flexible sector architecture, hardware sector protection, JEDEC command compatibility, and ultra-low power modes. Endurance is 1,000,000 cycles per sector and data retention is 20 years. Ideal for automotive ECUs and industrial controllers, it ensures reliable code storage.

Features

  • Single 2.7–3.6 V power supply operation
  • 16 Mbit density, x8/x16 data bus options
  • Access times as fast as 55 ns
  • Flexible sector architecture (multiple sizes)
  • Secured Silicon Sector for device ID
  • Ultra low power: 0.2 μA standby/sleep
  • 1,000,000 cycles per sector endurance
  • 20-year data retention
  • Hardware data protection features
  • JEDEC command set and pinout compatible
  • Embedded program/erase algorithms
  • CFI (Common Flash Interface) compliant

Benefits

  • Simplifies power design, needs only 3 V
  • Supports wide range of microprocessors
  • Enables fast code execution, no wait states
  • Allows selective erase/program for
  • Provides secure, permanent device ID
  • Minimizes battery drain in low-power modes
  • Reliable for frequent updates, long lifetime
  • Retains data for years, ideal for code
  • Protects data from accidental writes/erases
  • Easy system integration, industry standard
  • Automated programming/erase for ease of use
  • Host software can auto-configure device

Applications

Documents

Design resources

Developer community