IRHLYS797034CMSA

IRHLYS797034CMSA

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHLYS797034CMSA
IRHLYS797034CMSA


Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 2
  • Generation
    R7
  • ID (@100°C) max
    -17 A
  • ID (@25°C) max
    -20 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    TO-257AA Low Ohmic
  • Polarity
    P
  • Product Category
    Rad hard MOSFETS
  • QG
    36 nC
  • QPL Part Number
    2N7625T3
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    72 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS min
    -60 V
  • VF max
    -5 V
  • Voltage Class
    100 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
IRHLYS797034CMSA is a R7, rad hard, -60V, -20A, single, P-channel MOSFET in a TO-257AA low ohmic package with lead attached. It has electrical performance up to 100krad(Si) TID while maintaining immunity to single event gate rupture and burnout. Ideal for interfacing with CMOS and TTL circuits in radiation environments, it can increase output current of various devices.

Applications

Documents

Design resources

Developer community