IRFP4568
Active
RoHS Compliant
Lead-free

IRFP4568

150V Single N-Channel StrongIRFET™ Power MOSFET in a TO-247 package
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Battery voltage
    72-96 V
  • ID (@25°C) max
    171 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-247
  • Polarity
    N
  • Ptot max
    517 W
  • Qgd
    55 nC
  • QG (typ @10V)
    151 nC
  • RDS (on) (@10V) max
    5.9 mΩ
  • RthJC max
    0.29 K/W
  • Tj max
    175 °C
  • VDS max
    150 V
  • VGS(th) range
    3 V to 5 V
  • VGS(th)
    4 V
  • VGS max
    30 V

OPN
IRFP4568PBFXKMA1 IRFP4568PBF
Product Status active discontinued
Infineon Package
Package Name N/A TO247
Packing Size 400 400
Packing Type TUBE TUBE
Moisture Level NA NA
Moisture Packing NON DRY NON DRY
Lead-free Yes No
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
CN
-
Country of Diffusion (CoD)
DE,KR,TW
DE,TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 400
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,KR,TW
ea.
in stock

Product Status discontinued
Infineon Package
Package Name TO247
Packing Size 400
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA) -
Country of Diffusion (CoD)
DE,TW
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Industry standard through-hole power
  • High-current rating

Benefits

  • Wide distribution availability
  • Industry standard qualification level
  • Drop-in replacement with standard pinout
  • High current carrying capability
Documents

Design resources

Developer community