IRFM440
Active and preferred

IRFM440

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFM440
IRFM440


Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    5 A
  • ID (@25°C) max
    8 A
  • Package
    TO-254AA
  • Polarity
    N
  • QPL Part Number
    2N7222
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    850 mΩ
  • VBRDSS min
    500 V

OPN
IRFM440EPSA1
Product Status active and preferred
Infineon Package
Package Name TO-254AA STANDARD
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name TO-254AA STANDARD
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
IRFM440 is a high reliability, 500V, single, N-channel MOSFET in a TO-254AA package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications.

Applications

Documents

Design resources

Developer community