IRFB52N15D
Active
RoHS Compliant

IRFB52N15D

150V Single N-Channel Power MOSFET in a TO-220 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFB52N15D
IRFB52N15D
ea.


Product details

  • ID (@25°C) max
    51 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    320 W
  • Qgd
    28 nC
  • QG (typ @10V)
    60 nC
  • RDS (on) (@10V) max
    32 mΩ
  • RthJC max
    0.47 K/W
  • Tj max
    175 °C
  • VDS max
    150 V
  • VGS(th) range
    3 V to 5 V
  • VGS(th)
    4 V
  • VGS max
    30 V

OPN
IRFB52N15DPBF
Product Status active
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MX
Country of Diffusion (CoD)
CN,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MX
Country of Diffusion (CoD)
CN,US
ea.
in stock
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design.

Features

  • Planar cell structure for wide SOA
  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Silicon optimized for applications
  • Industry standard through-hole power
  • High-current rating

Benefits

  • Increased ruggedness
  • Wide availability at distribution
  • Industry standard qualification
  • High performance, low-frequency
  • Standard pinout, drop-in replacement
  • High current capability

Applications

Documents

Design resources

Developer community