IPDQ60R016CM8
Active and preferred
RoHS Compliant
Lead-free

IPDQ60R016CM8

IPDQ60R016CM8 600 V CoolMOS™ 8 power transistor
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPDQ60R016CM8
IPDQ60R016CM8
ea.


Product details

  • ID (@25°C) max
    116 A
  • IDpuls max
    505 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    Q-DPAK
  • Polarity
    N
  • QG (typ @10V)
    171 nC
  • QG
    171 nC
  • RDS (on) (@10V) max
    16 mΩ
  • RDS (on) (@ Tj = 25°C) max
    16 mΩ
  • Special Features
    Best price-performance with highest efficiency and fast recovery diode
  • VDS max
    600 V
  • VGS(th) range
    3.7 V to 4.7 V
  • VGS(th)
    4.2 V

OPN
IPDQ60R016CM8XTMA1
Product Status active and preferred
Infineon Package
Package Name Q-DPAK
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name Q-DPAK
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE
ea.
in stock
The 600 V CoolMOS™ 8 SJ MOSFETs series is the successor to the 600 V CoolMOS™ 7 MOSFET family including P7, S7, CFD7, C7 (G7) and PFD7.It comes with reduced gate charge (Qg) of 20% over CFD7, reduction in turn-off losses (Eoss) is further improved by 12% over CFD7, reverse recovery charge (Qrr) is 3% lower compared to the CFD7, as well as the lowest reverse recovery time (trr) in the market.

Features

  • Best-in-class RDS(on)*A
  • Significant reduction of losses
  • Excellent commutation ruggedness
  • Integrated fast body diode
  • .XT interconnection
  • ESD protection
  • Top side cooling QDPAK package
  • 2000 cycle TCoB

Benefits

  • Increased power density
  • Ease of use and fast design-in
  • Low ringing tendency
  • Simplified thermal management
  • Simplified portfolio
  • SMT compatible
  • Reduced assembly cost
  • Reduced stray inductance
  • Space reduction

Applications

Documents

Design resources

Developer community