IPB65R045C7
Active
RoHS Compliant

IPB65R045C7

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB65R045C7
IPB65R045C7
ea.


Product details

  • ID (@25°C) max
    46 A
  • ID max
    46 A
  • IDpuls max
    212 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    D2PAK
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    227 W
  • QG (typ @10V)
    93 nC
  • QG
    93 nC
  • RDS (on) (@10V) max
    45 mΩ
  • RDS (on) (@ Tj = 25°C) max
    45 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.55 K/W
  • Rth
    0.55 K/W
  • Special Features
    Highest performance
  • VDS max
    650 V
  • VGS(th) range
    3 V to 4 V
  • VGS(th)
    3.5 V

OPN
IPB65R045C7ATMA2
Product Status active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MX,MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX,MY
Country of Diffusion (CoD)
DE
ea.
in stock
Infineon’s CoolMOS™ C7 superjunction MOSFET series is a revolutionary step forward in technology, providing the worlds’s lowest RDS(on)/package and, thanks to its low switching losses, efficiency improvements over the full load range.

Features

  • 650V voltage
  • Best-in-class R DS(on)/package
  • Low energy in output capacitance (E oss)
  • Lower gate charge Qg
  • The best track record in SJ technology

Benefits

  • Enhanced safety margin for SMPS & solar
  • Lowest conduction losses/package
  • Low switching losses
  • Better light load efficiency
  • Increased system power density
  • Outstanding quality and reliability
Documents

Design resources

Developer community