Oct 21, 2026
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
Oct 21, 2026
Product details
-
ApplicationsUSB thumb drives, Card readers, Laptop with SD slots
-
FamilyEZ-USB™ SD2
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.15 V to 1.25 V
-
Package Type121-ball BGA
-
Peak Reflow Temp260 °C
-
Product Category2.0 Peripheral Controllers
-
Product DescriptionUSB and mass storage Peripheral Controller
-
Software ToolsEZ-USB FX3 SDK and GPIF II Designer
-
Temperature gradeIndustrial
-
USB Speed0.48 GBit/s
-
USB StandardUSB 2.0 HS
| Recommended | ||
|
OPN
|
CYUSB2024-BZXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-121 (001-54471) | |
| Packing Size | 1680 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-121 (001-54471) |
| Packing Size | 1680 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.