CYPD4236-40LQXQT
Active and preferred
RoHS Compliant
Lead-free

CYPD4236-40LQXQT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPD4236-40LQXQT
CYPD4236-40LQXQT


Product details


OPN
CYPD4236-40LQXQT
Product Status active and preferred
Infineon Package
Package Name QFN-40 (001-80659)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name QFN-40 (001-80659)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
Documents

Design resources

Developer community