Density16 MBit
-
FamilyFAST SRAM
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2.2 V to 3.6 V
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)1M x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed10 ns
| Recommended | ||
|
OPN
|
CY7S1061G30-10BVXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | VFBGA-48 (51-85150) | |
| Packing Size | 2400 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | VFBGA-48 (51-85150) |
| Packing Size | 2400 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- 1 M x 16-bit SRAM organization
- 10 ns address access (tAA)
- Embedded ECC corrects 1-bit errors
- ERR pin flags ECC correction event
- Deep Sleep current 22 µA max
- Deep Sleep retains data (PowerSnooze)
- 1.0 V data retention capability
- Byte writes via BHE/BLE signals
- Tri-state I/O supports bus sharing
- Read cycle time tRC = 10 ns
- Write cycle time tWC = 10 ns
- VCC stable to 1st access: 100 µs
Benefits
- 10 ns access cuts memory latency
- ECC improves data integrity
- ERR pin enables fast fault debug
- 22 µA Deep Sleep saves energy
- Data retention preserves state
- 1.0 V retention eases backup
- Byte writes reduce bus bandwidth
- Tri-state I/O eases bus multiplex
- 10 ns tRC supports fast reads
- 10 ns tWC supports fast writes
- 100 µs startup enables quick boot
- x16 SRAM fits 16-bit processors
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.