BSS127I
Active and preferred
RoHS Compliant
Lead-free

BSS127I

N-channel enhancement mode small signal transistor for industrial and consumer applications in SOT-23-3 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSS127I
BSS127I
ea.


Product details

  • ID (@25°C) max
    0.021 A
  • IDpuls max
    0.09 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SOT-23
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    0.5 W
  • QG (typ @10V)
    0.65 nC
  • RDS (on) (@4.5V) max
    600000 mΩ
  • RDS (on) (@10V) max
    500000 mΩ
  • Special Features
    Small Signal
  • VDS max
    600 V
  • VGS(th) range
    1.4 V to 2.6 V
  • VGS(th)
    2 V

OPN
BSS127IXTSA1
Product Status active and preferred
Infineon Package
Package Name SOT-23
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOT-23
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
ea.
in stock
The 600 V N-channel MOSFET in SOT-23-3 package features RDS(on),max
500 Ohm.With an optimal price/performance ratio and small footprint packages, our small signal and small power MOSFETs are the best fit for a wide range of applications and circuits. These include low voltage drives, linear battery charger, battery protection, load switches, DC-DC converters, reverse polarity protection and many more.

Features

  • Small outline packages
  • Normal & logic level gate drive avail.
  • Enhancement & depletion mode options
  • RoHS compliant and halogen-free
Fast switching
  • Avalanche rated
  • Qualified to JEDEC std industrial appl

Benefits

  • PCB-space and cost savings
  • Gate drive flexibility
  • Reduced design complexity
  • Environmentally friendly
  • High overall efficiency
Enables robust design21
Documents

Design resources

Developer community