fT8 GHz
-
Gmax18 dB @900 MHz
-
IC max35 mA
-
NFmin0.90 dB @900 MHz
-
OIP324.5 dBm
-
OP1dB5 dBm
-
PackageSOT23
-
Ptot250 mW
-
VCEO max12 V
|
OPN
|
BFR182E6327HTSA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | Yes |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE
|
Features
- For low noise, high-gain broadband amplifiers at collector currents from 1 mA to 20 mA
- fT = 8 GHz, F = 0.9 dB at 900 MHz
- Pb-free (RoHS compliant) package
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.