fT65 GHz
-
Gmax21 dB @1800 MHz
-
IC max80 mA
-
NFmin0.70 dB @1800 MHz
-
OIP325 dBm
-
OP1dB14 dBm
-
PackageTSFP-4
-
Ptot185 mW
-
VCEO max2.3 V
|
OPN
|
BFP620FH7764XTSA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE
|
Features
- High gain low noise RF transistor
- Small package 1.4 x 0.8 x 0.59 mm
- Outstanding noise figure F = 0.7 dB at 1.8 GHz ,Outstanding noise figure F = 1.3 dB at 6 GHz
- Maximum stable gain :Gms = 21 dB at 1.8 GHz,Gma = 10 dB at 6 GHz
- Gold metallization for extra high reliability
- Pb-free (RoHS compliant) package
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.