BAT17-05W
Active
RoHS Compliant
Lead-free

BAT17-05W

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BAT17-05W
BAT17-05W
ea.


Product details

  • C @VR=0V
    0.55 pF
  • Configuration
    Common cathode pair
  • IF max
    130 mA
  • VF max
    600 mV
  • VF
    0.34 V
  • VR max
    4 V

OPN
BAT1705WH6327XTSA1
Product Status active
Infineon Package
Package Name SOT-323
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOT-323
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
ea.
in stock
Silicon Schottky Diodes

Features

  • For mixer applications in VHF/UHF range
  • For high-speed switching application
  • Pb-free (RoHS compliant) package

Applications

Documents

Design resources

Developer community