Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
BAR63-05W
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BAR63-05W

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BAR63-05W
BAR63-05W


Product details

  • C @VR=0V
    0.3 pF
  • Configuration
    Common cathode pair
  • IF max
    100 mA
  • RF
    1 Ω
  • trr
    75 ns
  • VR max
    50 V

OPN
BAR6305WH6327XTSA1
Product Status discontinued
Infineon Package
Package Name SOT-323
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name SOT-323
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
Silicon PIN Diodes

Features

  • PIN diode for high speed switching of RF signals
  • Very low forward resistance (low insertion loss)
  • Very low capacitance (high isolation)
  • For frequencies up to 3GHz
  • Pb-free (RoHS compliant) package

Applications

Documents

Design resources

Developer community