PG-VFLGA-36-1

Package details

  • Package Material
    PG
  • Package Family
    PG-VFLGA
  • Terminals
    36
  • Variant
    1
  • Exposed Paddle
    Yes
  • Body Length (mm)
    6.0
  • Body Width (mm)
    6.0
  • Min. Terminal Pitch (mm)
    0.5
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
     
    3500
    1

Image Gallery

PG-VFLGA-36-1_Footprint Drawing
Image of the package mounting footprint - PG-VFLGA-36-1
PG-VFLGA-36-1_Footprint Drawing
Documents and drawings