PG-DSO-14-60

Package details

  • Package Material
    PG
  • Package Family
    PG-DSO
  • Terminals
    14
  • Variant
    60
  • Exposed Paddle
    No
  • Body Length (mm)
    8.65
  • Body Width (mm)
    3.9
  • Min. Terminal Pitch (mm)
    1.27
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
    Reel diameter (mm)
     
    2500
    1
    330
Infineon dual small outline (DSO) packages are offered as various families. They are available as low profile (L), thin (T), and very thin shrink (TS) versions. Types for advanced heat dissipation (H) are specifically designated. Alternative designations are small outline (SO) or small outline integrated circuit (SOIC) packages. The lead frame based packages offer diverse configurations when it comes to die pads and heat slugs. The dual row gullwing shaped leads allow for high-throughput board mounting using surface mount technology (SMT). The lead construction causes a stand-off distance between the gullwing foot landing area and the exposed die pad plane which has to be considered during board mount design. Typical products are switches, sensor, field-effect transistors, linear voltage regulators, half-bridge ICs, power controllers, and more.

Image Gallery

SPO PG-DSO-14-60
Image of the package outline - PG-DSO-14-60
SPO PG-DSO-14-60
TNR PG-DSO-14-60
PG-DSO-14-60_Footprint Drawing
Documents and drawings