AG-ECONOD-411/332-192

Package details

  • Package Material
    AG
  • Package Family
    AG-ECONOD
  • Terminals
    0
  • Variant
    192
  • Exposed Paddle
    No
  • Body Length (mm)
    152.0
  • Body Width (mm)
    62.0
  • Min. Terminal Pitch ()
    0.0
Documents and drawings