Silicon carbide power modules in new EasyPACK™ C package enhance efficiency and lifetime of industrial applications
Silicon carbide power modules in new EasyPACK™ C package enhance efficiency and lifetime of industrial applications
Technology news
Munich, Germany – 29 October – Industrial applications such as fast DC electric vehicle (EV) charging, megawatt charging, energy storage systems and uninterruptible power supplies operate under harsh conditions and fluctuating load profiles. These systems demand high efficiency, robust power cycling capability and long lifetime. To meet these requirements, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is launching EasyPACK™ C, the next generation of its EasyPACK package family. The first products in this new package are silicon carbide (SiC) power modules that integrate Infineon’s CoolSiC™ MOSFETs 1200 V G2 and the company’s proprietary .XT interconnection technology. By reducing static losses and improving reliability, the modules help address increasing energy demand and sustainability goals in industrial applications.
Leveraging Infineon’s CoolSiC MOSFET G2 technology, the new products enable designs with more than 30 percent higher power density and up to 20 times longer lifetime compared to the previous generation of CoolSiC MOSFETs. In addition, they offer a significant reduction in RDS(on), with around 25 percent improvement. Furthermore, the new EasyPACK C housing concept enhances power density and layout flexibility, paving the way for future designs with higher voltage classes. Infineon’s proprietary .XT interconnection technology further extends device lifetime.
The modules withstand overload switching conditions up to Tvj(over) = 200°C. They include new PressFIT pins that double current capacity, reduce PCB-level temperatures, and improve the mounting process. A new plastic material and silicone gel support operating temperatures of up to Tvj(op) = 175°C. Furthermore, the modules offer an isolation rating of 3 kV AC for one minute. These features contribute to outstanding module and system efficiency, extended lifetime, and high temperature resilience.
The new modules in the EasyPACK C package are available in various topologies, including 3-level and H-bridge configurations, with options with and without thermal interface material.
Availability
The first modules featuring the CoolSiC MOSFET G2 technology in the EasyPACK C package are available now. Further information can be found at www.infineon.com/products/power/mosfet/silicon-carbide/modules.
Infineon plans to further expand the product portfolio to meet the evolving needs of diverse applications.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
The first products in Infineon’s new EasyPACK™ C package are SiC power modules that integrate Infineon’s CoolSiC™ MOSFETs 1200 V G2 and the company’s proprietary .XT interconnection technology.
PNG
1500x1032 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFGIP202510-016
Veronika Seifried
Spokesperson Industrial and Infrastructure, GIP Division
+49 89 234 61662